IESNA:LM-63-2002
[TEST]P1055227
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S675D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]792
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
870 860 856 849 839 826 811 794 774 752
728 703 675 648 619 589 558 528 496 463
431 399 367 335 303 273 241 207 175 144
114 85 58 34 12 0 0
870 873 864 849 828 800 767 730 690 646
600 552 502 454 403 355 306 260 213 170
132 97 65 46 36 28 19 12 7 4
2 1 0 0 0 0 0
870 861 842 808 761 706 646 579 505 430
357 290 223 167 117 72 44 35 27 20
14 9 6 4 2 2 1 1 1 1
1 0 0 0 1 1 0
870 859 826 775 708 631 547 456 363 280
204 140 83 45 35 26 19 13 8 5
3 2 2 1 1 1 1 1 1 1
1 1 1 1 1 1 0
870 860 826 765 693 607 509 412 317 231
157 96 49 36 27 20 14 9 5 3
2 1 1 1 0 1 0 0 0 0
0 0 0 0 0 0 0
